1000 V, 60 A, 20 kW, 400/480 VAC, regenerative

The RP7972A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.

prod_image
  • Maximum current per output

    60 A

  • Maximum power

    20 kW

  • Maximum voltage per output

    1000 V

  • Adjustable slew rate

  • Measurement accuracy

    475 mV

  • Noise and ripple

    1500 mVpp

  • Output response time

    0.2 ms

  • Programming accuracy

    475 mV

  • Regenerative power

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    1 ms

  • Input phase voltage

    3 Phase 400/480 VAC

  • Maximum current (nominal)

    125 A

  • Maximum power (nominal)

    20 kW

  • Maximum voltage (nominal)

    1000 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

RP7972A 20 kW, 400/480 VAC, regenerative
RP7972A 20 kW, 400/480 VAC, regenerative

Model:

RP7972A

QTY

Options

1

Regenerative Power System, PV Mode, 1000 V, /-60 A, 20 kW, 400/480 VAC | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

Highlights

  • Output ratings: 1000 V, ±60 A, 20 kW
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
  • Maximize throughput with fast output speed and sub-millisecond command-processing time
  • Create up to 200 kW power or loading through easy parallel connection
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design
  • Save valuable rack space with compact 3U-high size
  • A part of Keysight's EV1003A HEV/EV Power Converter Test Solution

The RP7972A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7972A delivers the fastest, most accurate, integrated regenerative power system.

The RP7972A is a part of Keysight's HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market. 

Download BenchVue Basic app for free to control your instruments.

Frequently Asked Questions