Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
ADS 2022 Update 2.0 Datalink
PathWave Advanced Design System (ADS) 2022 Update 2.0 Datalink is an add-on that enables engineers to process simulation data in the Data Display environment using customizable Python scripts. Datalink consists of a set of ADS and Python functions which, when paired together, enable automatic data transfer and script execution. The scripts are invoked using a standard Data Display equation object or a schematic based MeasEqn object, and data can be passed through this equation as well. Datalink includes a full, standalone Python 3 install which is used to execute the scripts. Adding Python to Data Display enables advanced functionality such as instrument connectivity, 3D plotting, and contour generation. Several example applications and customizable scripts are included as part of the install and the example workspaces, Datalink_Basics_wrk and Plot_Various_Meas_LP_Data_Using_Datalink_wrk. Datalink also includes the pwdatatools python package.
Note: It is not necessary for the user to know how to code in Python to take advantage of these capabilities.
Platform | Filename | Downloads | Size |
---|---|---|---|
Windows 64-bit | datalink_2022_update2.exe | Download | 348,127,232 bytes (332 MB) |
Note: There is no additional license required to use the Datalink capability.
The Datalink option for the Linux platform is already included in the ADS 2022 Update 2.0 Installation for Linux.
For more information on the Datalink documentation, refer the ADS 2022 Update 2.0 Release Notes.
Return to the PathWave Advanced Design System (ADS) Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility