VMware View Planner Arbitrary File Upload

Strike ID:
E21-c6be1
CVSS:
9.8 CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
2
Year:
2021

Description

This strike exploits a file upload vulnerability in VMware View Planner. An remote unauthenticated attacker can send a malicious HTTP POST request to upload an arbitrary file via 'logupload' endpoint. Successful exploitation can lead to execution of arbitrary code on the target system with root privileges.

CVE

References