For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-06-30 1.1.0.0 Upgrade to Visual Studio 2022
Release Date Version
2024-06-30 1.1.0.0
Version Description
Upgrade to Visual Studio 2022

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bitonly), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

LabVIEW driver version: 1.0.2

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded Installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 11
  • Windows 10

Prerequisites

Supported Instruments

  • M9217A

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bitonly), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

LabVIEW driver version: 1.0.2

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded Installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
  • Keysight IO Libraries Suite

Supported Instruments

  • M9217A

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bitonly), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

LabVIEW driver version: 1.0.2

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.
     

How to Install

  • Run the downloaded Installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

Supported Instruments

  • M9217A
SHOW MORE