What are you looking for?
N19308B PCB Material Characterization
PLTS N19308B extends the N19301B base product to perform PCB material Dk/Df and surface roughness characterization.
Starting from
Highlights
The industry standard for signal integrity measurements just got better.
- Improve your custom test efficiency with our new standard test wizard.
- Get accurate TDR waveforms with channel loss compensation.
- Mitigate crosstalk issues with multi-port channel analysis supported by a powerful 64-bit application.
- Count on hardware support for the latest vector network analyzers.
The new Physical Layer Test System (PLTS) 2026 is the industry standard for signal integrity measurements and data post-processing tools for high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase and high-volume manufacturing (HVM) phases.
The PLTS 2026 in a powerful 64-bit application unleashes high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors.
The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.
PLTS N19308B extends the N19301B base product to perform PCB material Dk/Df and surface roughness characterization.
Free Trials
N19308B PCB Material Characterization
- PLTS N19308B extends the N19301B base product to perform PCB material Dk/Df and surface roughness characterization.
Interested in N19308B?
Extend the Capabilities for PCB Material Characterization
Featured Resources
Want help or have questions?