Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
8762A
Offers excellent performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
The Keysight 8762A offers excellent electrical and mechanical performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at N1810TL Coaxial Switch
87104C
Improves insertion loss repeatability and isolation, which is necessary for higher performance test systems。
The Keysight 87104C multiport switch improves insertion loss repeatability and isolation, which is necessary for higher-performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. The Keysight 87104C terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications. Low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy.
Note: Option 024 and 161 are default options unless specified otherwise.
N1812UL
Use this switch for transfer switch applications, signal path reversal, or as a calibration port.
The Keysight N1812UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
N1811TL
Ideal for drop-in, drop-out applications with compact design and unmatched flexibility of configuration.
The Keysight N1811TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
N1810UL
Combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
The Keysight N1810UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
N1810TL
Ideal for applications where port matching is required, with terminated 50 Ω unused port.
The Keysight N1810TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
87204C
Provides the reliability required for automated test and measurement, signal monitoring, and routing applications
The Keysight 87204C terminated multiport switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications. Innovative design and careful process control created the Keysight 87204C which meet the requirements for highly repeatable switching elements in test instruments and switching interfaces. The Keysight 87204C is designed to operate for more than 10 million cycles. The exceptional 0.03 dB insertion loss repeatability is warranted for 5 million cycles at 25° C. This reduces sources of random errors in the measurement path and improves measurement uncertainty. Switch life is a critical consideration in production test systems, satellite and antenna monitoring systems, and test instrumentation. The longevity of this switch increases system uptime, and lowers the cost of ownership by reducing calibration cycles and switch maintenance.
Note: Option 161 is default option unless specified otherwise.
M9101A
M9101A is a high-density, 64-channel, 2-wire multiplexer with 500 usec switches for high speed signal routing of many different channels to a single point.
The M9101A, a high-density, 64-channel PXI multiplexer routes many different channels to a single point. The switches operate in a break-before-make mode that ensures no two points are connected at the same time or, if needed multiple channels can connect simultaneously. Ideal for routing multiple analog signals to a measurement device in automated test environment (ATE) or data acquisition systems. Each channel switches a high and a low for 2-wire switching up to 100Vrms, with up to 10W of power. Connection options include the durable connector block or the standard cable connections.
87104A
Improves insertion loss repeatability and isolation, which is necessary for higher performance test systems
The Keysight 87104A multiport switch improves insertion loss repeatability and isolation, which is necessary for higher-performance test systems. The repeatability and reliability of this switch are vital to ATS measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. The Keysight 87104A terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications. Low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy.
Learn more about RF and Microwave Electromechanical Switches
L7104A
Improve signal accuracy with this terminated switch that provides unmatched isolation, typically 90 dB minimum.
The Keysight L7104A multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This economically-priced, electro-mechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2-million life cycle of the switch. The L7104A’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system up time. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.
Ideal for manufacturing test engineers working on system integration, the Keysight L7104A terminated multiport switch provides an economically-priced, reliable solution for signal monitoring, and routing applications.
Note: Option 024 and 161 are default options unless specified otherwise.
L7104B
Improve signal accuracy with this terminated switch that provides unmatched isolation, typically 90 dB at 12 GHz.
The Keysight L7104B multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This economically-priced, electro-mechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2-million life cycle of the switch. The L7104B’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system up time. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.
Ideal for manufacturing test engineers working on system integration, the Keysight L7104B terminated multiport switch provides an economically-priced, reliable solution for signal monitoring, and routing applications.
Note: Option 024 and 161 are default options unless specified otherwise.
L7206B
Improve signal accuracy with this unterminated switch that provides unmatched isolation, typically 90 dB at 12 GHz
The Keysight L7206B unterminated multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This electromechanical switch provides isolation and a 0.03 dB insertion loss repeatability. The warranty for the L7206B unterminated multiport switch is for two million life cycles.
The L7206B’s low insertion loss repeatability improves measurement accuracy by reducing sources of random errors in the measurement path. The repeatability and reliability of this switch guarantees measurement accuracy and reduces the cost of ownership by reducing calibration cycles and increasing test system up time.
Ideal for manufacturing test engineers working on system integration, the L7206B unterminated multiport switch provides a reliable solution for signal monitoring and routing applications.
Note: Keysight Option 024 and Option 161 are default options unless specified otherwise.