Scienlab Battery Test System – Pack Level, 100 kW Compact Version

SL1710A provides sink and source with 1000 to 1500 V, 300 A, and 100 kW in a compact cabinet.

prod_image
  • Form factor

    Cabinet

  • Maximum power

    115 kW

  • Measurement type

    N/A

  • Battery Types

    Pack

  • Mains voltage

    480 VAC

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Meet the SL1700A Battery Pack Test System

Keysight’s SL1700A Scienlab Battery Test System – Pack Level Series allows to realistically emulate the environment of the future battery pack application in order to test the high-power battery pack comprehensively and improve its functions and safety. The growing demand of e-mobility increases the need of vast battery test labs for EV battery development. Keysight developed the SL1700A Series to accelerate the development and validation of batteries. It offers a voltage range of up to 1500 V and power options between 100 and 300 kW extended by the dynamic power boost up to 350 kW. The new high-voltage SiC (silicon carbide) technology provides a high energy efficiency on a small footprint and helps to minimize your operating costs.

  • SiC technology for higher dynamics, precision, and efficiency
  • Up to 1.5 MW power due to parallelization
  • Small footprint thanks to (modular and) compact design
  • Reduce costs for energy and cooling water due to efficient and cost-effective operation with a recovery capability of 96%
  • Extendibility of the systems to meet future needs of higher current, voltage or power
  • The dynamic power boost provides 15% higher power only when needed without oversizing the installed power electronics