1064 nm Single Mode Diode Fault Injection Laser

The DS1116A single-mode laser provides a small spot size and maximum timing control. Use this 1064 nm model for thicker substrates.

prod_image
  • Wavelength

    1064 nm

  • Maximum frequency

    250 MHz

  • Technology

    Device Security

  • Product type

    Single mode diode fault injection laser

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

This single-mode laser is the best solution for a small spot size (down to 1 µm). Diode lasers provide maximum timing control, and fibers allow maximum flexibility in your laser fault injection setup. Model DS1116A (1064 nm) gets through thicker substrates such as flip-chip embedded processors with an optimal effect on the back side.

  • 1064 nm wavelength gets through thicker substrates
  • Single-mode laser achieves a small spot size (down to 1 µm), allowing you to understand what caused a fault
  • Small tunable pulse duration (down to 4 ns) with high tunable repetition frequency (up to 250 MHz)
  • Avoid triggering countermeasures by using a spot size that does not set off any light detectors
  • High optical output power (up to 5.2 W)
  • Low jitter (below 8 ps) for precise timing
  • Runs independently and with Inspector, with a seamless interface to Inspector and Keysight hardware