Satellite Battery Testing in Aerospace and Defense

Solution Briefs

Satellite batteries are the lifeline of space missions, sustaining payloads, communications, and critical control systems during eclipses, orbital transitions, and peak demand events. Validating their performance under mission conditions is essential for mission readiness. Yet, traditional approaches that rely heavily on physical batteries introduce safety risks, high energy costs, and long test cycles—while limiting the ability to reproduce extreme or edge-case conditions with fidelity.

 

Keysight high-power ATE system power supplies provide a purpose-built platform for satellite battery validation, replacing physical packs with regenerative, automation-ready hardware and software. This approach allows engineers to emulate charge, discharge, and cycling profiles, programmatically reproduce edge cases, and conduct extended mission simulations safely and repeatably—all while regenerating energy back to the grid to reduce facility overhead.

 

Key challenges of satellite battery testing include the need to:

  • Validate behavior across varying state of charge (SoC), temperature extremes, and rapid sun-to-eclipse transitions.
  • Reproduce over- and under-voltage events, fast bus transients, and thermal excursions with sub-millisecond accuracy.
  • Conduct long-duration endurance tests without generating excess heat or incurring prohibitive cooling costs.
  • Reduce reliance on physical batteries that degrade with use, slowing integration and creating variability.

 

The result is a faster, safer, and more complete validation workflow. Engineers gain confidence in mission readiness through precise reproduction of mission profiles, while automation shortens integration timelines and regenerative operation lowers facility costs. Keysight’s scalable, high-density hardware supports both subsystem validation and multi-kilowatt full-bus testing, giving aerospace and defense programs the assurance that satellite batteries will perform without compromise.