Catalogs
Introduction
The electromagnetic (EM) spectrum connects all of us
Military forces rely on the EM spectrum to support intelligence and military operations via communications, enhanced situational awareness, and targeted maneuvers. In today’s conflicts, the winner gains control of the EM spectrum
You need to address the evolving needs of EM spectrum operations with flexible, scalable threat simulation and analysis solutions
Evolutions in targets, electronic warfare (EW), and countermeasures require complex signal generation and analysis for advanced simulation and testing of multiple emitters. The challenges in detection avoidance, EW, and countermeasures evolve as technology advances
The testing of today’s systems benefits from high‑performance equipment such as analog and vector signal generators, vector signal analyzers, oscilloscopes, and vector network analyzers. From simulations of an arriving wave front with multiple emitters to testing of precision components in a receiver, Keysight’s solutions are ready for the complexity of EW test applications. We help you achieve confidence in your EW solutions with a commercial off‑the‑shelf approach that reduces costs and saves time
PathWave System Design (SystemVue) Software
Connect system‑level design to RF circuit simulation. Verify physical‑layer system designs and interoperate with test equipment while developing EW systems. Use Keysight PathWave System Design (SystemVue) as a platform to control hardware test setup, accelerating system design to verified hardware
PathWave System Design (SystemVue) lets you do the following:
• Validate baseband and RF integration early.
• Streamline verification with prebuilt test benches.
• Easily connect to test equipment.
• Perform system architecture development and validation.
• Create and verify algorithms with baseband libraries.
• Simulate real‑world radar scenarios.
Bundle |
athWave System Design Core |
PathWave System Design Core + RF |
PathWave System Design Core + comms / DSP |
PathWave System Design Core + RF + comms / DSP |
PathWave System Design Core + RF + comms / DSP + phased array |
PathWave System Design Algorithm Core |
PathWave System Design Core + AMI |
Description |
Base environment for PathWave System Design. Includes schematic entry, data plotting, and MATLAB code support. |
A timed dataflow simulation engine to create communications and digital signal processing designs. Includes libraries of general DSP components, digital modulation, SerDes, MIMO, and legacy cellular standards. |
A timed dataflow simulation engine to create communications and digital signal processing designs. Includes libraries of general DSP components, digital modulation, SerDes, MIMO, and legacy cellular standards. |
Combines RF and comms / DSP analyses, allowing RF link to connect timed dataflow analysis with accurate RF system models. |
Adds the advanced phased array analysis simulator for both RF and comms / DSP applications using beamforming. |
Embedded algorithm bundle — RF and comms / DSP simulation engines for use by algorithm designers working in a MATLAB‑centric environment (does not include the PathWave System Design Core component). |
High‑speed digital bundle — complete AMI model generation bundle. Includes the PathWave System Design Core, comms / DSP simulator, AMI modeling kit, and C++ code generation kit. |
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.