XE8-class M8050A 120 GBd High-Performance Bit Error Ratio Tester (BERT)

Data Sheets

New features: 

 

  • Added 1.6T Ethernet KP4 FEC encoding on M8042A pattern generator (8x200GE based on IEEE 802.3dj)
  • Added USB 3.2 ×2 LTSSM support on M8042A pattern generator
  • Added automatic de-emphasis optimization support using Keysight N1093A/B DCA-M
  • Added DUT Control Interface (DCI) script examples for Keysight 1.6T functional BERTs such as Functional Interconnect Test Solutions FITS-8CH used as an error detector
  • Extended maximum symbol rate for Keysight UXR used as an error detector up to 224 GBd

 

Introduction

 

The Keysight M8050A BERT enables success in high-speed SerDes chips and device deployments of 800G/1.6T Ethernet, OIF-CEI-112G/224G, PCIe, USB 3.2/4, and other leading technologies by providing an unmatched combination of 120 GBd signaling with uncompromised signal integrity.

 

The Keysight M8050A high-performance bit error ratio tester (BERT) platform enables accurate characterization of high-speed digital receivers used in next generation data center networks and server interfaces with symbol rates up to 120 GBd.

 

The M8050A high-performance BERT is part of the Keysight M8000 Series of BER test solutions. It can be combined with other hardware and software of the M8000 Series including modules from the M8040A platform such as the M8045A, M8046A, and M8054A modules.   

 

The following table shows M8050A modules and remote heads covered in this data sheet:

Description 

AXIe slots 

Product number 

120 GBd pattern generator module for one data output channel 

2-slot  

M8042A-0G1 

120 GBd pattern generator module for two data output channels 

3-slot  

M8042A-0G2 

64 GBd remote head with cable connections to M8042A pattern generator module 

 

M8058A 

120 GBd remote head with cable connection to M8042A pattern generator module 

 

M8059A 

64 GBd error analyzer module, 2-slot AXIe

2-slot 

M8043A

64 GBd analyzer remote head with cable connection to M8043A error analyzer module 

 

M8052A