Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 20

Image of  Resistive Sensor Head, 5 A, 23 mΩ
Resistive Sensor Head, 5 A, 23 mΩ
Model
CX1213A
Connector type
-
Frequency range
-
Maximum current
5:00 AM
Measurement
Current
Type
Resistive Sensor Head
Image of  Resistive Sensor Head, 3 A, 53 mΩ
Resistive Sensor Head, 3 A, 53 mΩ
Model
CX1214A
Connector type
-
Frequency range
-
Maximum current
3:00 AM
Measurement
Current
Type
Resistive Sensor Head
Image of  Resistive Sensor Head, 2 A, 103 mΩ
Resistive Sensor Head, 2 A, 103 mΩ
Model
CX1215A
Connector type
-
Frequency range
-
Maximum current
2:00 AM
Measurement
Current
Type
Resistive Sensor Head
Image of  Resistive Sensor Head, 15 A, 5.5 mΩ
Resistive Sensor Head, 15 A, 5.5 mΩ
Model
CX1211A
Connector type
-
Frequency range
-
Maximum current
15 A
Measurement
Current
Type
Resistive Sensor Head
Image of  Resistive Sensor Head, 10 A, 8 mΩ
Resistive Sensor Head, 10 A, 8 mΩ
Model
CX1212A
Connector type
-
Frequency range
-
Maximum current
10:00 AM
Measurement
Current
Type
Resistive Sensor Head
Image of  Resistive Sensor Head, 0.25 A, 1 Ω
Resistive Sensor Head, 0.25 A, 1 Ω
Model
CX1216A
Connector type
-
Frequency range
-
Maximum current
0.25 A
Measurement
Current
Type
Resistive Sensor Head
Image of  Twisted Pair Adapter
Twisted Pair Adapter
Model
CX1204A
Connector type
Shielded Twisted Pair
Frequency range
-
Maximum current
1:00 AM
Measurement
Current
Type
Adapter
Image of  High Current Adapter with Expander
High Current Adapter with Expander
Model
CX1206A
Connector type
Banana Plug
Frequency range
-
Maximum current
10:00 AM
Measurement
Current
Type
Adapter
Image of  Differential Sensor, Wide Dynamic Range, 100 MHz
Differential Sensor, Wide Dynamic Range, 100 MHz
Model
CX1105A
Connector type
-
Frequency range
DC to 100 MHz
Maximum current
100 A
Measurement
Current and Voltage
Type
Current Sensor
Image of  Selectable Shunt Current Sensor ±40 V, 20 MHz
Selectable Shunt Current Sensor ±40 V, 20 MHz
Model
CX1104A
Connector type
-
Frequency range
DC to 20 MHz
Maximum current
15 A
Measurement
Current
Type
Current Sensor
Image of  Low Side, 200 MHz, 100 pA – 20 mA
Low Side, 200 MHz, 100 pA – 20 mA
Model
CX1103A
Connector type
-
Frequency range
DC to 200 MHz
Maximum current
20 mA
Measurement
Current
Type
Current Sensor
Image of  Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A
Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A
Model
CX1102A
Connector type
-
Frequency range
DC to 100 MHz
Maximum current
1:00 AM
Measurement
Current
Type
Current Sensor
Clear All