NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

다운로드 방법

  1. Click the Download button.
  2. Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.
     

라이센스

  • Requires a License

지원 문서

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 16 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended 

Data Exports to Microsoft Office Applications

  • Supports Microsoft Office 2003 and later