Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
USB Type-C™ Design and Test
Keysight’s USB Type-C solution set – software, instruments and fixtures, is ready for complete testing of the standards converging on this universal interface.
USB-C connector design and test can be segmented into these key areas: simulation, power delivery, transmit and receive, alternate mode, and cable/interconnect. No matter which area you're focused on, we have solutions that will help you accelerate from debug to characterization to compliance to done.
- DisplayPort 1.3 over Type-C: Taming the Gotchas! (May 2016)
- The Type-C Revolution Demands Design and Test Innovations (Feb. 2016)
- Thunderbolt over Type-C – Overcoming Test Challenges (Feb. 2016)
- USB Type-C Connector Webcast: A Validation Engineer's Dream! (Feb. 2016)
- USB 3.1 Receiver Testing including devices using Type-C (Feb. 2016)
- Testing USB 3.1 Type-C and Understanding the Type-C Test Environment (Dec. 2015)
- SuperSpeed+ USB 3.1 PHY Simulation for Electrical Compliance at 10Gb/s (Mar. 2015)
Bookmark this page so you can come back and watch at your convenience.
Related Links
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility