Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
PathWave WaferPro (WaferPro Express) 2020 Update 1.0 Product Release
Highlights
Key features of PathWave WaferPro (WaferPro Express) 2020 Update 1.0 include:
- Support for Keysight’s next generation A-LFNA
- Real-time data display
- Support for the Keysight IO Libraries Suite 2020
- Python interface enhancements
- Additional new features
PathWave WaferPro 2020 Update 1.0 is available now!
Description
PathWave WaferPro 2020 Update 1.0 is the next major step in delivering new capabilities, new technologies and more improvements to further realize a long-term vision of improving measurement productivity and efficiency.
E4727B Advanced Low-Frequency Noise Analyzer (A-LFNA)
This release adds support for Keysight’s next generation of low-frequency noise measurement system: the new E4727B Advanced Low-Frequency Noise Analyzer (A-LFNA). The E4727B A-LFNA brings dramatic improvements of key system performance, such as frequency bandwidth, noise floor, and measurement speed. Existing E4727A A-LFNA users needs to install A-LFNA 2020 in conjunction with WaferPro Express Update 1.0. Some of the new capabilities included in WaferPro Express Update 1.0 and A-LFNA 2020 include:
Measurements:
- New Real-time data display
- Saving of post-processed data
Data Viewer:
- Improved data update speed
- AF/KF extraction
- Arbitrary file name for statistical .csv file
- Mean & median output in statistical .csv file
- Context output in statistical .csv file
- Shot noise compensation support
Figure 1: The new E4727B Advanced Low-Frequency Noise Analyzer (A-LFNA).
Keysight IO Libraries Suite 2020
- Added support for the Keysight IO Libraries Suite 2020 and newer versions on Linux Red Hat Enterprise 7
Looking for another version? View other WaferPro Product Versions.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility