Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- PXI Vector Network Analyzers
- M980xA PXIe Vector Network Analyzers
- M9801A PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
M9801A PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
Full 2/4/6/ port VNA on a PXI module with flexible applications
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Full 2/4/6/ port VNA on a PXI module with flexible applications
Already own a performance network analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 75% toward a new M980xA or M983xA.
HIGHLIGHTS
- Cascade multiple modules for up to 50 ports of multiport or multisite measurement on a single chassis.
- Make accurate multiport measurements with N-port correction capability.
- Perform fast and easy multiport calibration with electronic calibration (ECal) modules.
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- Get the same intuitive GUI as Keysight’s high-performance network analyzers.
What's included:
- quick-start guide
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility