XN7-class Vector Network Analyzer, measurement receiver for antenna test

Extremely fast microwave receiver, designed for antenna test, near field, far field and RCS measurements.

prod_image
  • Maximum frequency

    18 GHz

  • Number of built-in ports

    2, 4

  • Integrated low-noise receivers

    0

  • Maximum number of sources

    0

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • The Keysight N5264B sets a new industry standard for antenna test with 400,000-point-per-second data acquisition on all five measurement channels.
  • Twice as many receivers are available compared with any other antenna receiver on the market.
  • Replace existing 8530A and 8360 solutions to improve speed by 10 times.
  • Built-in 8510 / 8530A code emulation software provides a drop-in replacement for existing antenna ranges using an 8530A.

Frequently Asked Questions