What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
S94USBCB USB Type-C Interconnects Compliance Test Software and 30-Day Trial License
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
| Release Date | Version | Version Description |
|---|---|---|
| 2024-08-20 | 2.2.1 | Keysight S94USBCB USB Type-C Interconnects compliance test software: Based on the new USB4 Version 2.0 (USB4 Gen 4) Type-C CTS requirements. For further details, please refer to product's release note. |
| Release Date | Version |
|---|---|
| 2024-08-20 | 2.2.1 |
| Version Description |
|---|
| Keysight S94USBCB USB Type-C Interconnects compliance test software: Based on the new USB4 Version 2.0 (USB4 Gen 4) Type-C CTS requirements. For further details, please refer to product's release note. |
How to Download
Follow the “Download” link and download the "Keysight High-Speed Digital Interconnects Tests" package. Release Type = "Release" and Version = "The latest".
How to Install
- On the PC or VNA, open (execute) the downloaded file and follow the on-screen installation instructions.
Licensing
- Requires a License
Supporting Documentation
Installs on: On the PC or VNA instrument
Operating System
- Windows 10
Prerequisites
- KS8400B - Keysight PathWave Test Automation
- KS8104B - HTML5 Result Listener Plugin (included in test package)
- MATLAB runtime library R2016a (9.0.1)
- Keysight S9x011B Enhanced TDR app in VNA firmware version A.15.60.XX & above
- Microsoft Excel
Supported Instruments
- E5080B ENA Series
- P502xA and P502xB Streamline USB/TBT Series
- M980xA PXI-VNA Series
- For detailed configuration, please see the Data Sheet
How to Download
Follow the “Download” link and download the "Keysight High-Speed Digital Interconnects Tests" package.
How to Install
- On the PC or VNA, open (execute) the downloaded file and follow the on-screen installation instructions.
Licensing
- Requires a License
Supporting Documentation
Installs on: On the PC or VNA instrument
Operating System
- Windows 10
Prerequisites
- KS8400B - Keysight PathWave Test Automation
- KS8104B - HTML5 Result Listener Plugin (included in test package)
- MATLAB runtime library R2016a (9.0.1)
- Keysight VNA firmware A.15.60.XX with S9x011B Enhanced TDR
- Microsoft Excel
Supported Instruments
- E5080B ENA Series
- P502xA and P502xB Streamline USB/TBT Series
- M980xA PXI-VNA Series
- For detailed configuration, please see the Data Sheet
SHOW MORE