Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Network Analyzer 3.0.100.30 Patch (InstallAnywhere version)
Patch for Network Analyzer 3.0.100.29. Resolves a data timestamp issue that becomes visible when the PC clock reaches January 14, 2004. All data capture receives incorrect timestamps starting from the year 1970. This incorrect timestamp causes the application measurements to function incorrectly. To patch J6802A/J6805A units, please contact Keysight for a complete recovery CD - 1-800-829-4444.
Installation Instructions
- Download the file "datepatch.exe" to the local harddrive of your NA or PC.
- Run datepatch.exe. The installation will guide you through the steps.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-01-29 | 3.0.100.30 | Click link to download and install. |
Release Date | Version |
---|---|
2004-01-29 | 3.0.100.30 |
Version Description |
---|
Click link to download and install. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
No previous versions available
SHOW MORE
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility