What are you looking for?
Power Electronics Design 2024
Advanced Design System (ADS)
SMPS designers care about reliability of their products. In this video we will demonstrate how PEPro can now perform a thermal analysis to discover regions of failure, and reduce number of board spins.
PathWave Design 2024 for Power Electronics
Keysight’s PathWave ADS 2024 software release continues the innovation that has made it the industry’s most trusted Power Electronics (PE) Electronic Design Automation (EDA) software tools. The PathWave ADS 2024 release for Power Electronics offers:
- Thermal Analysis Board-Level: Analyze hot spots on your PCB via a graphical heat map
- Thermal Analysis Schematic-Level: compute power losses and estimate junction temperatures on your schematic design
Highlights
PathWave ADS 2024 for Power Electronics design includes new and enhanced features and capabilities including:
- Board-level Thermal Analysis
- Schematic-level Thermal Analysis
- Power Electronics EMI Curriculum Handbook
Learn more:
Thermal analysis of a three phase inverter design example provided in ADS
Board-level Thermal Analysis
Board-level thermal Analysis in PEPro enables you to:
- Use the power electronics designer to simulate the thermal effects on the PCB
- Identify hotspots before going into prototype
- Visualize the heat distribution on the board using a heat map
Schematic-level Thermal Analysis
Schematic-level thermal Analysis in PEPro enables you to:
- Use the power electronics designer to estimate junction temperatures
- Calculate power losses on your switching devices
- Export results from schematic to board level thermal analysis
Thermal heatmap of a T-type inverter design
Peak current-controlled buck regulator design used in EMI curriculum
Power Electronics EMI Curriculum Handbook
This new handbook provides hands-on learnings experience on the fundamentals of electromagnetic interference (EMI) in Power Electronics.
- Learn about EMI effects in a power converter design via 8 experiments
- Simulate using Keysight’s ADS and PEPro simulation software
- Validate with measurement using Keysight instruments
Switched-Mode Power Supply (SMPS) Performance Test Bench
The new SMPS Performance Test Bench:
- Enables designers to run a series of simulated tests, either in a schematic design environment for a schematic-only type simulation or in the PEPro environment for a post-layout type simulation which includes the layout parasitics
- Offers a transient recovery test and efficiency test which enable designers to gain insight into the behavior of designs under various loading conditions
Watch Building Your Own Switching Device Models in ADS for SMPS Design that was launched in ADS 2023.
Power Electronics Model Builder (PEMB)
IGBT Model Extraction Now Available!
The PEMB:
- Enables the designer to build custom models for Si, SiC, and IGBT switching devices
- Builds models directly from digitizing the IV and CV curves from the vendor datasheet
- Fits digitized data using the Artificial Neural Network (ANN) in the model creation process
Power Electronics Demo Videos
Building Your First Switched Mode Power Supply in ADS: The Basics
This video shows you how to get started with building Power Electronic converters in PathWave ADS and PEPro.
Building Your Own Switching Device Models in ADS for SMPS Design
This video shows how to use the ADS Power Electronics Model Builder to create accurate custom characteristics in your device models when designing Switched-Mode Power Supplies.
Optimize Your Switched-Mode Power Supply Design
Learn how to use the PathWave ADS optimizer function to set a design goal and simulate multiple designs in a single simulation run.
Software: PathWave Design for Power Electronics
See what you may have missed in the 2023 release.
Want help or have questions?