Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
RF Bench Instruments
Keysight offers a range of RF instruments that deliver tremendous value, balancing excellent performance with affordable pricing. And, with our network of Keysight Authorized Distibutors, you have easy access to this large selection of off-the-shelf T&M instruments. It’s the best of both worlds: Keysight’s measurement expertise and product breadth combined with speed, convenience and same-day shipping from our distribution partners. It’s never been easier to get the right instrument in the right hands, right away.
Signal Generators
N9310A RF Signal Generator, 9 kHz to 3 GHz
N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
Vector Network Analyzers
E5061B ENA Vector Network Analyzer
E5063A ENA Vector Network Analyzer
FieldFox N9923A Handheld RF Vector Network Analyzer, 4 GHz and 6 GHz
Combo Analyzers (Vector network Analyzer/Spectrum analyzer)
FieldFox N9913A Handheld RF Analyzer, 4 GHz
FieldFox N9914A Handheld RF Analyzer, 6.5 GHz
FieldFox N9915A Handheld RF Analyzer, 9 GHz
Signal/Spectrum Analyzers
N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz
N9322C Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz
N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz
FieldFox N9935A Handheld Microwave Spectrum Analyzer, 9 GHz
N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz
N9342C Handheld Spectrum Analyzer (HSA), 7 GHz
N9343C Handheld Spectrum Analyzer (HSA), 13.6 GHz
N9344C Handheld Spectrum Analyzer (HSA), 20 GHz
LCR Meters
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz
E4980A Precision LCR Meter, 20 Hz to 2 MHz
E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz
E4981A Capacitance Meter
Power Meters and Sensors
P Series Power Meters
EPM Series Power Meters
V3500A Handheld RF Power Meter
USB & LAN Power Sensors
RF & Microwave Test Accessories
Switches
Attenuators
Amplifiers
Others
Application Software
Network Analyzer Software
FieldFox Handheld Analyzer Software
X-Series Measurement Applications for Signal/Spectrum Analyzers
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility