Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Board Support Packages (BSPs) — Compatible with SD1 2.x Software
To use PathWave FPGA with your specific Keysight Instrument(s), please download and install the appropriate board support package from the tables below.
The BSP files listed in the tables below are compatible with SD1 2.x software only. If you are running the SD1 3.x Software, visit the Technical Support page for your specific Keysight instrument and download the corresponding "SD1 3.x Board Support Package (BSP)" file. |
PathWave FPGA Board Support Packages
BSP Version | File Name | Download | File Size | Notes |
---|---|---|---|---|
01.51.00 | PathWaveFPGA_bsp_m3100a_01.51.00_win_x64.exe | Download | 212,860,928 bytes (203 MB) | All board configurations are supported. |
BSP Version | File Name | Download | File Size | Notes |
---|---|---|---|---|
01.41.00 | PathWaveFPGA_bsp_m3102a_01.41.00_win_x64.exe | Download | 546,877,640 bytes (521.5 MB) | All board configurations are supported. |
01.36.00 | PathWaveFPGA_bsp_m3102a_01.36.00_winx64.exe | Download | 496,322,176 bytes (473 MB) | All board configurations are supported. |
01.35.00 | PathWaveFPGA_bsp_m3102a_01.35.00_win_x64.exe | Download | 508,477,440 bytes (484 MB) | All board configurations are supported. |
BSP Version | File Name | Download | File Size | Notes |
---|---|---|---|---|
03.69.00 | PathWaveFPGA_bsp_m3201a_03.69.00_win_x64.exe | Download | 420,478,976 bytes (401 MB) | All board configurations are supported. |
BSP Version | File Name | Download | File Size | Notes |
---|---|---|---|---|
03.77.00 | PathWaveFPGA_bsp_m3202a_03.77.00_winx64.exe | Download | 449,839,104 bytes (429 MB) | All board configurations are supported. |
03.73.00 | PathWaveFPGA_bsp_m3202a_03.73.00_winx64.exe | Download | 236,978,176 bytes (226 MB) | Only the board configurations ch4_clf_k32, |
03.67.00 | PathWaveFPGA_bsp_m3202a_03.67.00_win_x64.exe | Download | 475,061,048 bytes (453 MB) | All board configurations are supported. |
BSP Version | File Name | Download | File Size | Notes |
---|---|---|---|---|
03.66.00 | PathWaveFPGA_bsp_m3300a_03.66.00_winx64.exe | Download | 75,812,045 bytes (72.3 MB) | Only the board configuration Ch2/4_k32 is supported. |
BSP Version | File Name | Download | File Size | Notes |
---|---|---|---|---|
03.65.00 | PathWaveFPGA_bsp_m3302a_03.65.00_win_x64.exe | Download | 282,554,496 bytes (269 MB) | All board configurations are supported. |
03.64.00 | PathWaveFPGA_bsp_m3302a_03.64.00_win_x64.exe | Download | 283,115,520 bytes (270 MB) | All board configurations are supported. |
Note: All BSPs must be downloaded and installed on the same PC as your PathWave FPGA installation.
Return to the PathWave FPGA Programming Environment Software page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility