Unlock the Versatility of B2900C SMUs for Basic IV Sourcing and Advanced Characterization

Product Fact Sheets

The B2900C series SMUs offer multiple software control options for various application requirements. The PathWave BenchVue software provides a graphical web interface that allows users to make basic measurements using their web browser. PathWave IV Curve Software offers an easy-to-use GUI for IV measurement without the need for programming. EasyEXPERT group+ is a powerful software tool designed to characterize and analyze devices, circuits, and materials. These software options, combined with the innovative graphical user interfaces of the B2900C SMUs, significantly improve the productivity and usability of bench-top tests, debugging, and characterizations.