Ireland
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
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Digital Protocol Analyzers
    • U4305A PCIe Exerciser and PCIe LTSSM Exerciser [Obsolete]

    U4305A PCIe Exerciser and PCIe LTSSM Exerciser

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Data Sheet
    Prev
    Replacement Product
    Image for U4305B PCIe and LTSSM Exerciser
    U4305B PCIe and LTSSM Exerciser
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Keysight´s PCIe protocol analyzer is a combination of hardware and software features that ensures the fastest time to insight.

    Thorough link testing

    The U4305A PCIe 3.0 exerciser with pre-defined LTSSM test cases can help validate the complex and hard-to-test state transitions of DUT´s LTSSM. With the ability to emulate either a root complex or an end point in the same card, the U4305A PCIe 3.0 exerciser can help you validate your device whether it is a server or an add-in card. The emulated personality is easily switched through a simple software switch. The LTSSM test cases come with detailed reporting to clearly define the source of the failures, if found, for fast debug.

    NVMe testing

    Keysight’s NVMe emulator allows users to test devices and create operational scripts that allow hardware and software developers to simulate a host root complex. The emulator is able to test all of the NVMe functions of a storage device and from queue management to sending traffic loads to create test scenarios to prove device operation.

    Aside from the pre-defined LTSSM test cases, the U4305A PCIe 3.0 exerciser can also be controlled through a built-in API interface, which is backwards compatible with Keysight’s PCIe 2.0 exerciser. This allows customers to leverage test cases they have already developed for maximum investment protection.

    Hardware support

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3) speeds
    • Link width support x1 through x16 lanes
    • Standard PCIe half-size card form factor to fit into most platforms

    LTSSM software capabilities

    • Pre-defined LTSSM tests to help validate the complex and hard-to-test state transitions of the DUT’s LTSSM
    • Detailed reporting to clearly define source of problem for faster debug
    • Easy-to-use test architecture, single click to run all tests

    NVMe Root Complex (RC) emulation

    • Scan and initialize the NVMe registers, queues, and interrupts
    • Configure submission queue head and tail pointers and completion queue head pointer
    • Add NVMe commands to submission queues and submit these to the NVMe DUT. The commands are available as predefined templates
    • Create PRP lists and PRP entries, or SGL entries and SGL lists, that can be used in the submitted NVMe commands for data transfer

    Additional PCIe testing

    • Emulate an NVMe drive
    • Test automation with scripting support for TCL, Python, and C
    • Protocol Test Card (PTC): Test and validate according to the PCI-SIG test specification
       

    PCIe® - PCI Express and PCIe are registered trademarks of PCI-SIG.

    Sort by :
    Date
    Date Title
    Filter Results
    No information found for this product
    Reset
    By Type of Content