PW0111B Pathwave BenchVue Lab Client App Download
- The Pathwave BenchVue Lab - Client software application (Client App) is designed for a lab setup environment where the instruments from each bench are connected and controlled by a dedicated PC. The Client App is installed on each of the test bench PC.
- The test bench PC connects all the instruments on a test bench via GPIB/USB/LAN/RS-232 and communicates to the Manager App in the same network. -The Client App can support up to a maximum of six instruments per bench.
- The Client App supports over seven hundred Keysight test instruments as well as non-Keysight test instruments that are compliant with the VISA connection protocol.
- The Client App includes a lab configuration feature that enables students to configure instruments on their respective bench.
Release Date | Version | Version Description |
---|---|---|
2021-07-31 | 2021.1 | The 2021 Pathwave BenchVue Lab Client Standalone app - Added 2 new features (Asset Tracking & Firmware Update). |
Release Date | Version |
---|---|
2021-07-31 | 2021.1 |
Version Description |
---|
The 2021 Pathwave BenchVue Lab Client Standalone app - Added 2 new features (Asset Tracking & Firmware Update). |
- Use the Download button below to install the application software
- The Client software application (Client App) is the software installed at the bench computer, that allow Manager App connect the client and to control centralized control for the bench instruments.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit), version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1366 x 768 minimum
Prerequisites
- There are no prerequisites
Supported Instruments
- Use the Download button below to install the application software
- The Client software application (Client App) is the software installed at the bench computer, that allow Manager App connect the client and to control centralized control for the bench instruments.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 10 (64-bit), version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1366 x 768 minimum
Prerequisites
- There are no prerequisites
Supported Instruments
SHOW MORE