Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2026-07-14 2.0.4 New features and bug fixes. Please refer to the Release Notes.
Release Date Version
2026-07-14 2.0.4
Version Description
New features and bug fixes. Please refer to the Release Notes.

How to Download

Note: Please use this software with the 1.219.0 version of the Keysight P5500 PCIe Traffic Analysis software, available at: https://www.keysight.com/us/en/lib/software-detail/computer-software/p5500-pcie-gen6-traffic-analysis-software.html
 

  • Click “Download” to download the installation file to the Controller PC. No licensing is required to download the application.

How to Install

  • After downloading, double-click the downloaded .exe file; then, follow the on-screen installation instructions.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 11, 64-bit operating system (x64-based processor only)
    ARM64-based systems are not supported

Prerequisites

  • See the P5578CTSA PCI Express 6.0 Protocol Compliance Test Application Release Notes under Supporting Documentation

Supported Instruments

  • P5573A/P5574A/P5575A PCIe 6 Protocol Exerciser, P5570A/P5571A/P5572A PCIe 6 Protocol Analyzer, and P5563B/P5563C PCIe 6 Test Backplane

How to Download

Note: Please use this software with the 1.218.0 version of the Keysight P5500 PCIe Traffic Analysis software, available at: https://www.keysight.com/us/en/lib/software-detail/computer-software/p5500-pcie-gen6-traffic-analysis-software.html
 

  • Click “Download” to download the installation file to the Controller PC. No licensing is required to download the application.

How to Install

  • After downloading, double-click the downloaded .exe file; then, follow the on-screen installation instructions.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 11, 64-bit

Prerequisites

  • See the P5578CTSA PCI Express 6.0 Protocol Compliance Test Application Release Notes under Supporting Documentation

Supported Instruments

  • P5573A/P5574A/P5575A PCIe 6 Protocol Exerciser, P5570A/P5571A/P5572A PCIe 6 Protocol Analyzer, and P5563B PCIe 6 Test Backplane
SHOW MORE