Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Insights
- Resources
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Command Expert 2018 System Requirements
System Feature | Requirement |
---|---|
Operating System | Windows 7: 32-bit or 64-bit. Starter, Home Basic, Home Premium, Professional, Ultimate, or Enterprise Edition Windows 8, 8.1, 8.1 Update 1: 32-bit or 64-bit. Windows 8, Pro, or Enterprise edition Windows 10: 32-bit or 64-bit. Home, Pro, Enterprise, or Education edition |
Disk | At least 1GB free disk space |
Keysight IO Libraries Suite | Version 15.0 or later |
Monitor | 1024x768 minimum resolution |
Browser | Any supported version of Microsoft Internet Explorer or Microsoft Edge |
.NET Framework | .NET Framework 4.5.2 or later |
Application | Supported Versions |
---|---|
MATLAB | MATLAB R2009a through R2018a |
Visual Studio (SCPI.NET) |
Visual Studio 2012, 2013, 2015, 2017* |
Visual Studio |
Visual Studio 2005, 2008, 2010, 2012, 2013, 2015, 2017* |
LabVIEW | LabVIEW 8.2.1 through LabVIEW 2017 |
VEE | VEE Pro or Runtime Version 9.22, 9.3, 9.32 |
SystemVue | SystemVue 2013.07 or above |
Excel | Excel 2007, 2010, 2013, 2016 |
Python | 2.5, 2.6, 2.7, 3.2, 3.3, 3.4, 3.5, 3.6 (32-bit or 64-bit) |
*You must target a full version of the .NET Framework, not a Client Profile.
Last Revised March 9, 2018
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback