| Product | Description | Replacement Product | End-of-Sale Announcement Date | End-of-Sale (EOS) Date | End-of-Development (EOD) Date | End-of-Life (EOL) Date |
| 971-0200 | IxN2X N5543E, Laptop Controller, Intel Core 2 Duo 2.26GHz, 2GB RAM 800MHz DDR2 SDRAM, 80GB HDD, May be used with the IxN2X N5540A 2-Slot Portable Chassis (971-0100), IxN2X N5541A 4-Slot Chassis (971-0101) or IxN2X N5542A 4-Slot Chassis w/BITS/MTS Clock Input (971-0102). | 941-0021: 1UAPPCNTRL-01, 1U High Performance Application Controller, Multi-User, Includes Windows 2008 Server Standard Edition (64 bit) | 7-Sep-2015 | 31-Dec-15 | 30-Jun-16 | 30-Jun-20 |
| N5543D | N2X LAPTOP CONTROLLER | 941-0043 | 1-Jun-08 | 1-Dec-08 | N/A | 1-Dec-13 |
| N5543C | N2X LAPTOP CONTROLLER | 941-0043 | 1-Apr-08 | 1-Oct-08 | N/A | 1-Oct-13 |
| N5543B | N2X LAPTOP CONTROLLER | 941-0043 | 1-Oct-06 | 1-Apr-07 | N/A | 1-Apr-12 |
| N5544B | N2X RACKMOUNT CONTROLLER | 941-0021 | 1-Oct-06 | 1-Apr-07 | N/A | 1-Apr-12 |
| N5545B | N2X HIGH PERFORMANCE RACKMOUNT CONTROLLER | 941-0021 | 1-Oct-06 | 1-Apr-07 | N/A | 1-Apr-12 |
| N5543A | N2X LAPTOP CONTROLLER | 941-0043 | 1-Sep-05 | 1-Mar-06 | N/A | 1-Mar-11 |
| N5544A | N2X RACKMOUNT CONTROLLER | 941-0021 | 1-Nov-04 | 1-May-05 | N/A | 1-May-10 |
| N5545A | N2X HIGH PERFORMANCE RACKMOUNT CONTROLLER | 941-0021 | 1-Nov-04 | 1-May-05 | N/A | 1-May-10 |
| N5544C | N2X RACKMOUNT CONTROLLER | 941-0021 | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-15 |
| N5545C | N2X HIGH PERFORMANCE RACKMOUNT CONTROLLER | 941-0021 | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-15 |
| N5545D | N2X HIGH PERFORMANCE RACKMOUNT CONTROLLER | 941-0021 | 8-May-13 | 8-May-13 | N/A | 8-May-18 |
| Unified Laptop Controller | ||||||
| 941-0043 | Unified Laptop Application Controller | 944-0021 1UAPPCNTRL-01, 1U High Performance Application Controller | 31-Jul-15 | 31-Jan-16 | 31-Jan-17 | 13-Nov-20 |
What are you looking for?