What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
External ICs Web Lookup Table
| External 4x4 | TC# | Part Description | Part Type | Part Sub-Type | Process | Lower Freq GHz | Upper Freq GHz | Misc Spec | Gain dB | P1dB dBm | NF dB | Insertion/Conversion Loss dB | Isolation dB | Distribution or Distribution with appoved End Use Statement (EUS) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1GC1-8038 | TC221 | 50 GHz Frequency Doubler | Diode | Doubler | HB2A | 20 | 50 | -12 dB conversion efficiency | Distribution + EUS | |||||
| 1GC1-8048 | TC225 | 40-72 GHz Doubler | Diode | Doubler | HB2A | 40 | 72 | -13 dB conversion efficiency | Distribution + EUS | |||||
| 1GC1-8053 | TC231 | 0-65 GHz Integrated Diode Limiter | Diode | Limiter | HB2A | DC | 65 | Single ended or differential | Distribution + EUS | |||||
| 1GC1-8063 | TC235 | 3-43 GHz Harmonic Mixer | Mixer | Harmonic | HB2A | 3 | 43 | -10 to -16 dB conversion efficiency | Distribution + EUS | |||||
| 1GC1-8068 | TC260 | 0–50 GHz Gilbert-Cell Mixer | Mixer | Gilbert-cell | HB2B | 0 | 50 | 5.5 dB CL @ 26.5 GHz 8 dB CL @ 50 GHz | Distribution + EUS | |||||
| 1GC1-8118 | TC223B | High Dynamic Range Mixer | Diode | Mixer: double balanced | HB2A | 3 | 11 | -9 dB conversion efficiency SHI > 53 dBm TOI > 25 dBm | Distribution + EUS | |||||
| 1GC1-8235-BLK | TC231P | TC231P: 20 GHz Packaged Limiter – non-RoHS | Diode | Limiter | HB2A | 20 | Adjustable limit level | Distribution + EUS | ||||||
| 1GC1-8290-BLK | TC210P | TC210: Multi Modulus Divide by 1,2,4,8 or 16 Prescaler, QFN RoHS | Prescaler | Multi-modulus, 4x4 QFN, 20L | HB2A | DC | 12 | Distribution + EUS | ||||||
| 1GC1-8291-BLK | TC231P | DC-26.5 (50) GHz Limiter Single, Dual, or Differential 10dbm or adjustable limiting MLF | Diode | 2x2 16L QFN Limiter | HB2A | DC | 50 | Distribution + EUS | ||||||
| 1GG5-8042 | TC626 | 26.5 GHz Integrated GaAs Diode Limiter | Diode | Limiter | MB6A | DC | 26.5 | 25 | Distribution + EUS | |||||
| 1GG5-8045 | TC676 | TC676: 110 GHz Double Balanced Mixer | Mixer | Double Balanced | MB6A | 0 | 110 | Distribution + EUS | ||||||
| 1GG5-8244-BLK | TC626AP | DC - 8 GHz, Packaged Integrated GaAs ESD Protection Device | Diode | QFN 16L 2x2 Limiter | MB6A | DC | 8 | Floating ground allows a DC offset to be applied | 26.5 | Distribution + EUS | ||||
| 1GG6-4080 | TC931 | TC931: 43Gb/S Output Amplifier | Amp | High Power, Differential | PH9 | 50 | 30 GHz differential | 8 | 18 | Distribution + EUS | ||||
| 1GG6-8070 | TC956 | TC956: 40 - 67GHz Power Amplifier | Amp | High Power | PH9 | 40 | 67 | 18.8 | 14 | 40 | Distribution + EUS | |||
| 1GG6-8083 | TC932 | 250–8000 MHz MMIC Low Distortion IQ Modulator | Misc | IQ Modulator | PH9 | 0.25 | 8 | Distribution + EUS | ||||||
| 1GG7-8045 | TC724 | 2-26.5 GHz High Power Output Amplifier | Amp | TWA | DF7 | 2 | 26.5 | 6.5 | 21 | 11 | Distribution + EUS | |||
| 1GG7-8103 | TC750 | DC–12 GHz 35 dB/5 dB Step Electronic Step Attenuator | Attenuator | Step: 0-35, 5 dB | DF7 | DC | 12 | 6.1 | Distribution + EUS | |||||
| 1GG7-8157 | TC752 | DC–20 GHz SPDT GaAs MMIC Switch (NOZMS) | Switch | SPDT non-terminated | DF7 | DC | 20 | 1.4 | Distribution + EUS | |||||
| 1GG7-8244-BLK | TC709P | DC-9 GHz Variable Attenuator | Attenuator | QFN 16L 3x3, Variable, 2 - 30 dB | DF7 | DC | 9 | Distribution + EUS | ||||||
| HMMC-1002 | TC721 | DC–50 GHz Variable Attenuator | Attenuator | Variable, 2 - 30 dB | DF7 | DC | 50 | Distribution | ||||||
| HMMC-1015 | TC709 | DC–50 GHz Variable Attenuator | Attenuator | Variable, 2 - 30 dB | DF7 | DC | 50 | Distribution | ||||||
| HMMC-2007 | TC732 | DC–8 GHz Terminated SPDT Switch | Switch | SPDT, absorptive | DF7 | DC | 8 | 2.5 | Distribution | |||||
| HMMC-2027 | TC728 | DC–26.5 GHz SPDT GaAs MMIC Switch | Switch | SPDT, absorptive | DF7 | DC | 26.5 | Distribution | ||||||
| HMMC-3002 | TC204 | DC–16 GHz GaAs HBT MMIC Divide–by–2 Prescaler | Prescaler | divide by 2 | HB2A | 0.2 | 16 | divide by 2 | Distribution | |||||
| HMMC-3004 | TC202 | DC–16 GHz GaAs HBT MMIC Divide–by–4 Prescaler | Prescaler | divide by 4 | HB2A | 0.2 | 16 | divide by 4 | Distribution | |||||
| HMMC-3008 | TC203B | DC–16 GHz GaAs HBT MMIC Divide–by–8 Prescaler | Prescaler | divide by 8 | HB2A | 0.2 | 16 | divide by 8 | Distribution | |||||
| HMMC-3022 | TC209 | DC-12 GHz High Efficiency GaAs HBT MMIC Divide by 2 Prescalar | Prescaler | divide by 2 | HB2A | 0.2 | 12 | divide 2 | Distribution | |||||
| HMMC-3024 | TC207 | DC-12 GHz High Efficiency GaAs HBT MMIC Divide by 4 Prescalar | Prescaler | divide by 4 | HB2A | 0.2 | 12 | divide 4 | Distribution | |||||
| HMMC-3028 | TC208 | DC-12 GHz High Efficiency GaAs HBT MMIC Divide by 8 Prescalar | Prescaler | divide by 8 | HB2A | 0.2 | 12 | divide 8 | Distribution | |||||
| HMMC-3102-blk | TC204P | 16 GHz Packaged Divide-by-2 Prescaler | Prescaler | 8–lead SOIC, divide by 2 | HB2A | 0.2 | 16 | divide by 2 | Distribution | |||||
| HMMC-3104-blk | TC202P | 16 GHz Packaged Divide-by-4 Prescaler | Prescaler | 8–lead SOIC, divide by 4 | HB2A | 0.2 | 16 | divide by 4 | Distribution | |||||
| HMMC-3108-blk | TC203P | 16 GHz Packaged Divide-by-8 Prescaler | Prescaler | 8–lead SOIC, divide by 8 | HB2A | 0.2 | 16 | divide by 8 | Distribution | |||||
| HMMC-3122-blk | TC209P | DC-12 GHz Packaged High Efficiency Divide by 2 Prescalar | Prescaler | 8-lead SSOP Plastic divide by 2 | HB2A | 0.2 | 12 | divide 2 | Distribution | |||||
| HMMC-3124-blk | TC207P | DC-12 GHz Packaged High Efficiency Divide by 4 Prescalar | Prescaler | 8-lead SSOP Plastic divide by 4 | HB2A | 0.2 | 12 | divide 4 | Distribution | |||||
| HMMC-3128-blk | TC208P | DC-12 GHz Packaged High Efficiency Divide by 8 Prescalar | Prescaler | 8-lead SSOP Plastic divide by 8 | HB2A | 0.2 | 12 | divide 8 | Distribution | |||||
| HMMC-5021 | TC700 | 2–26.5 GHz GaAs MMIC Traveling Wave Amplifier | Amp | TWA | DF7 | 2 | 22 | Specs are typical | 10 | 18 | 8 | Distribution | ||
| HMMC-5022 | TC700 | 2–26.5 GHz GaAs MMIC Traveling Wave Amplifier | Amp | TWA | DF7 | 2 | 22 | Specs have guaranteed minimum | 8 | 15 | Distribution | |||
| HMMC-5023 | TC904 | 23 GHz LNA | Amp | LNA | PH9 | 21.2 | 23.6 | 24 | 10 | 2.5 | Distribution | |||
| HMMC-5026 | TC700 | 2–26.5 GHz GaAs MMIC Traveling Wave Amplifier | Amp | TWA | DF7 | 2 | 26.5 | Specs have guaranteed minimum | 7 | 12 | 10 | Distribution | ||
| HMMC-5027 | TC702 | 2-26.5 GHz Medium Power Amplifier | Amp | TWA | DF7 | 2 | 26.5 | 6 | 16.5 | 11 | Distribution | |||
| HMMC-5032 | TC916 | 17.7–32 GHz Amplifier | Amp | Power | PH9 | 17.7 | 32 | 8 | 22 | Distribution | ||||
| HMMC-5033 | TC915 | 17.7–32 GHz Power Amplifier | Amp | Power | PH9 | 17.7 | 32 | 18 | 26 | Distribution | ||||
| HMMC-5040 | TC906 | 20–40 GHz Amplifier | Amp | High Gain | PH9 | 20 | 44 | 22 | 18 | Distribution | ||||
| HMMC-5200 | TC200 | TC200 CHIP External DC-20GHz | Amp | Series-shunt | PH9 | DC | 20 | 9.5 | 12 | 7 | Distribution | |||
| HMMC-5618 | TC905 | 6–20 GHz Medium Power Amplifier | Amp | Medium Power | PH9 | 6 | 20 | 14 | 18 | 5.5 | Distribution | |||
| HMMC-5620 | TC729 | 6–20 GHz High–Gain Amplifier | Amp | High Gain | DF7 | 6 | 20 | 17 | 12 | 9 | Distribution | |||
| HMMC-5622-blk | TC207P | DC-12 GHz Packaged High Efficiency Divide by 4 Prescalar | Prescaler | 3x3 16L QFN divide by 4 | HB2A | 0.2 | 12 | divide 4 | Distribution | |||||
| HMMC-5623-blk | TC208P | DC-12 GHz Packaged High Efficiency Divide by 8 Prescalar | Prescaler | 3x3 16L QFN divide by 8 | HB2A | 0.2 | 12 | divide 8 | Distribution | |||||
| HMMC-5624-blk | TC209P | DC-12 GHz Packaged High Efficiency Divide by 2 Prescalar | Prescaler | 3x3 16L QFN divide by 2 | HB2A | 0.2 | 12 | divide 2 | Distribution | |||||
| HMMC-5625 | TC900C | 2-50 GHz Distributed Amplifier | Amp | Distributed | PH9 | 2 | 50 | Distribution | ||||||
| HMMC-5626-blk | TC700P | 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier Packaged | Amp | QFN 4x4 36L TWA | DF7 | 2 | 26.5 | Specs are typical | 7 | Distribution | ||||
| HSCH-9161 | TC611 | GaAs Detector Diode | Diode | Detector | MB6A | DC | 110 | Parts binned by Video resistance: 2.5 kOhms - 7.5 kOhms | Distribution | |||||
| HSCH-9162 | TC611 | GaAs Detector Diode | Diode | Detector | MB6A | DC | 110 | Parts binned by Video resistance: 2.5 kOhms - 7.5 kOhms | Distribution | |||||
| QMMC-5002 | TC700 | 2–26.5 GHz GaAs MMIC | Amp | TWA | DF7 | 2 | 22 | Specs have guaranteed minimum | 10 | 15 | Distribution |