Cloud-Native Function

Ensure 5G Cloud-Native Deployments Perform Under Real Conditions

Operators migrating to cloud-native 5G standalone (SA) architectures face a dual challenge, confirming that the underlying infrastructure can support demanding workloads and that cloud-native network functions (CNFs) remain resilient under stress. The Landslide Cloud-Native Testing family addresses both needs. Infrastructure benchmarking validates CPU, memory, storage, and networking performance across Kubernetes clusters before CNFs go live. CNF resiliency testing then generates real 5G traffic while simultaneously injecting impairments. Together, these solutions give network and cloud teams the confidence to deploy, scale, and operate 5G services in dynamic, multi-vendor cloud environments.

Infrastructure Benchmarking

Benchmark CPU, memory, storage, and networking performance across private cloud Kubernetes distributions to confirm capacity before deploying cloud-native network functions.

CNF Resiliency Validation

Inject real-world impairments — including object failures, network contention, and resource constraints — while generating 5G traffic to validate fault tolerance and recovery.

Real-Time KPI Correlation

Correlate infrastructure and CNF impairments directly with 5G key performance indicators such as sessions, registrations, and handoffs to pinpoint service impact.

Automated DevOps Integration

Integrate with continuous integration/continuous delivery (CI/CD) pipelines and use drag-and-drop workflow engines to automate repeatable testing as environments evolve.

prod_image
  • Test types

    CPU Benchmarking, Memory Benchmarking, Storage Benchmarking, Networking Benchmarking, A/B Testing, Shadow Testing, Continuous Benchmarking, Resiliency, Impairment Correlation, Object Failure, Network Contention, Resource Constraint, Pod Failure, Container Failure, Node Failure

  • Technology

    Kubernetes, Cloud-Native Infrastructure, 5G SA, 5G-Advanced, Cloud-Native Network Functions

Frequently Asked Questions