Software Release Date: October 2006
5DX System Requirements: Series 3 & Series 5000
Controller Requirements: Kayak XU800 or greater
Operating System: Windows XP ® Professional Service Pack 2
Software Requirements: 8.31

The Keysight 5DX 8.317 software patch contains changes to the 5DX software which corrects several critical issues with Production Test mode surface mapping, alignment and self test along with several fixes to how Algorithm Tuner responds to critical software failures. The software patch only contains several files which replace several files only with in the 8.31 software release. This patch is not a complete 5DX installation and will not work on any other revision of 5DX software. This can be installed on to a TDW but is not needed.

Installation Instructions:

  • Read the 5DX 8.317 Installation Instructions. This document guides you through the installation of the 8.317 patch.
  • Download and install the 5DX 8.317 patch to the 5DX.

Windows XP is a U.S. registered trademark of Microsoft Corporation

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2006-10-27 8.317 N/A
Release Date Version
2006-10-27 8.317
Version Description
N/A

How to Download

  • See Documentation

How to Install

  • See Documentation

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP SP2

Prerequisites

  • See Documentation

Supported Instruments

  • See Documentation
No previous versions available
SHOW MORE