What are you looking for?
Vendor Component Libraries (SystemVue & RF System Explorer)
Keysight EDA actively engages with component manufacturers to create model libraries that enable access to the latest models and technologies. There are numerous vendors providing libraries for Keysight SystemVue and RF System Explorer (RFSE) in ADS.
Component vendors use Keysight software, hardware, and expertise to develop models for use in electronic design automation (EDA) and system simulation tools. By assisting vendors in this process and using a web-based model delivery approach, Keysight EDA customers can augment their existing libraries with the latest available parts from the industry.
Additionally, Keysight EDA provides an easy-to-use Library Builder tool to vendors who would like to supply model libraries.
The models provided by the vendors listed below typically fall into one or more of these categories (availability varies by vendor):
- S-parameters in industry-standard Touchstone (.snp) format
- System-level/behavioral models compatible with SystemVue and/or RF System Explorer
Note: If you are a vendor and would like to be added to the following tables or extend your current libraries, please contact the Keysight EDA team.
SystemVue Vendor Component Libraries
Vendor | S-Parameters | Sys-Parameters |
|---|---|---|
Analog Devices | ✔ | |
Custom MMIC (Qorvo) | ✔ | |
Marki Microwave | ✔ | |
Mini Circuits | ✔ | ✔ |
Modelithics | ✔ | |
X-Microwave | ✔ | ✔ |
RF System Explorer (in ADS) Vendor Component Libraries
Vendor | S-Parameters | Sys-Parameters |
|---|---|---|
Analog Devices | ✔ | |
X-Microwave | ✔ |
Transmit and Receive Chain – Analog Devices Library
Analog Devices provides system-level models for the transmit and receive signal chain. The library is split into two groups:
- RF-sampling converters – direct RF-sampling DAC and ADC mixed-signal front ends (MxFE)
- Integrated RF transceivers – RF agile transceivers with on-chip synthesizers and digital signal processing
RF-Sampling Converters
Model | Description | Key Specifications |
|---|---|---|
AD9081 | MxFE quad 16-bit RF DAC and quad 12-bit RF ADC | 4 Tx / 4 Rx; DAC up to 12 GSPS, ADC up to 4 GSPS |
AD9082 | MxFE quad 16-bit RF DAC and dual 12-bit RF ADC | 4 Tx / 2 Rx; DAC up to 12 GSPS, ADC up to 6 GSPS |
Integrated RF Transceivers
Model | Description | Key Specifications |
|---|---|---|
AD9361 | RF agile transceiver, 2×2 (dual Tx / dual Rx) | Rx 70 MHz–6 GHz, Tx 47 MHz–6 GHz; channel bandwidth <200 kHz to 56 MHz |
ADRV9009 | Dual-channel RF agile transceiver with observation receiver | 75 MHz–6 GHz; Rx bandwidth up to 200 MHz; observation Rx up to 450 MHz |
| AD9371 | Dual-channel wideband RF transceiver with observation and sniffer receivers | 300 MHz–6 GHz; Rx bandwidth 8–100 MHz; Tx synthesis bandwidth up to 250 MHz |