The simulation-driven virtual compliance test add-on uses algorithms from Keysight’s scope compliance software to ensure that the design and test provide the same set of compliance testing conditions based on the Method of Implementation (MOI). The following standards are supported:

  • Memory Interfaces: DDR4, DDR5, LPDDR4, LPDDR5
  • Peripheral Component Interconnect Express: PCIe G4, PCIe G5, PCIe G6
  • Universal Serial Bus: USB4V2

 

Compliance Software Downloads for Advanced Design System (ADS)
Standard Version Download Prerequisites
Infiniium v11.60.00115 https://www.keysight.com/find/Infiniium-11-60-00115  - 
DDR4 v3.91.0.0 https://www.keysight.com/find/D9040DDRC-3-91-0-0  - 
DDR5 v1.91.1.0 https://www.keysight.com/find/D9050DDRC-1-91-1-0  - 
LPDDR4 v3.91.0.0 https://www.keysight.com/find/D9040DDRC-3-91-0-0  - 
LPDDR5 v2.10.1.0 https://www.keysight.com/find/D9050LDDC-2-10-1-0  -
PCIe4 v5.1.3.0 https://www.keysight.com/find/D9050PCIC-5-1-3-0  - 
PCIe5 v5.1.3.0 https://www.keysight.com/find/D9050PCIC-5-1-3-0  - 
PCIe6 v5.1.3.0 https://www.keysight.com/find/D9050PCIC-5-1-3-0  - 
MATLAB Runtime R2021a (9.10) https://www.mathworks.com/products/compiler/matlab-runtime.html Prerequisite for PCIe4, PCIe5 and PCIe6 standard.
USB4v2 v1.20.1.0 https://www.keysight.com/find/D9050USBC-1-20-1-0  - 
Sigtest v0.86EE  - Prerequisite for USB4v2 standard. Please contact AE to retrieve the .exe application.


Note:
 The compliance software versions listed in the table above are tested and validated with the simulation-driven virtual compliance test workflow in ADS. They are compatible with ADS 2025 Update 1.0 and newer, so please contact Keysight EDA if you have an ADS version older than ADS 2025 Update 1.0.

Return to the Advanced Design System (ADS) Software downloads page.