Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
PathWave WaferPro (WaferPro Express) for Linux
Last Updated: 10 October 2023
Product | Operating System | 32-bit Platform/Design Environment | 64-bit Platform/Design Environment |
---|---|---|---|
PathWave WaferPro 2023 | LINUX1 | Not supported |
RHEL 6 (64-bit)† RHEL 7 (64-bit) SUSE SLES 12 (64-bit) |
PathWave WaferPro (WaferPro Express) 2020 Update 1.0 | LINUX1 | RHEL 6 (32-bit) | RHEL 5 (64-bit) RHEL 6 (64-bit) RHEL 7 (64-bit) |
WaferPro Express 2019 Update 1.0 | LINUX1 | RHEL 6 (32-bit) | RHEL 5 (64-bit) |
WaferPro Express 2016.04 | LINUX1 | Not supported | Not supported |
WaferPro Express 2015.01 | LINUX1 | Not supported |
RHEL 5 (64-bit) |
WaferPro Express 2014.04 | LINUX1 | Not supported | RHEL 5 (64-bit) RHEL 6 (64-bit) |
† RHEL6.x 64-bit is deprecated.
Note: 1 For Instrument I/O TAMS is required limiting support to RHEL 5.1, 5.3, and 5.5 (32-bit) 2 Solaris 10 05/08 Patch Bundle or the Solaris 10 05/08 (Update 5) release image with 138352-02 X11 6.6.2:fontconfig patch.
For more detailed information on WaferPro Express software versions, computer platforms and operating systems, refer to the WaferPro Express Software download pages.
For all WaferPro Express manuals, locate the WaferPro Express Product Version of interest and choose Technical Support > Manuals.
Learn more about Keysight EEsof EDA Software.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility