What is Parameterization and How Parameterization Simplifies Automation

How-To Videos

Keysight PathWave Instrument RPA allows you to automate and parameterize User Interface (UI) interactions with your instruments, devices under test (DUT), and applications. Changing test parameters on instrument front panels is more easily accomplished by using PathWave Instrument RPA. In most use cases, tests need to be performed using different sets of parameters that require several test variables to be changed several times, even though the operational procedures are the same for each test. Parameterization obviates the need for manual scripting to change test parameters and enables repetitive tests to be performed in a simple and easy way compared to traditional approaches.