Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight current-voltage analyzers deliver accurate, low-noise sourcing and measurement capabilities essential for semiconductor device characterization and material research. Designed to handle a broad range of current and voltage levels—from femtoamp currents to high-voltage sweeps—these analyzers provide precise, repeatable measurements across diverse applications. With flexible multi-channel configurations and intuitive software control, Keysight IV analyzers help accelerate device development, reliability testing, and process optimization. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Support precise IV characterization across a wide variety of devices, including advanced materials, analog components, and low-leakage structures.
Easily perform single-device or multi-terminal characterization, ideal for applications ranging from early research to production-quality testing.
Capture fast device behavior while minimizing self-heating using built-in pulsing functions with sub-millisecond resolution and fast measurement acquisition.
EasyEXPERT software streamlines test setup and analysis with preconfigured measurement templates, real-time plotting, and data comparison features.
Maximum output current
1 A
Maximum output voltage
200 V
Minimum current measurement resolution
0.1 fA to 5 pA
Minimum voltage measurement resolution
0.5 µV to 100 µV
Number of channels
Up to 8
E5260A
Keysight E5260A IV Analyzer is the complete solution for current-voltage characterization of a wide range of materials and devices with the current measurement performance as low as 5 pA
Keysight E5260A IV Analyzer is the complete solution for the current-voltage characterization of a wide range of materials and devices. The E5260A supports multiple SMUs (Source/Monitor Units) for voltage/current sourcing and voltage/current measurement with the current measurement performance as low as 5 pA. Its modular architecture allows you to configure or upgrade SMU modules for available eight slots. The EasyEXPERT group+ GUI based characterization software is furnished and available on your PC to support all the tasks required in the characterization from the measurement setup to the data analysis. Powerful integration of SMU’s versatile measurement capabilities and GUI based characterization software makes the E5260A the best solution for characterization and evaluation of devices, materials, semiconductors, active/passive components, or virtually any other type of electronic device with uncompromised measurement reliability and efficiency.
Keysight EasyEXPERT group+ supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either by interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform current-voltage characterization immediately with the ready-to-use measurements (application tests) furnished and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight E5260A provides the complete solution for current-voltage characterization with these versatile capabilities.
In addition to using as an analyzer, the E5260A is available as a system component SMU for a rack and stuck test system. It provides scalability and high throughput for current-voltage measurement. It can be controlled remotely by the FLEX command set supporting the powerful measurement capabilities.
For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.
E5270B
Keysight E5270B Precision IV Analyzer is the complete solution for current-voltage characterization of a wide range of materials and devices with the current measurement performance as low as 0.1 fA.
Keysight E5270B Precision IV Analyzer is the complete solution for the current-voltage characterization of a wide range of materials and devices. The E5270B supports multiple SMUs (Source/Monitor Units) for voltage/current sourcing and voltage/current measurement with the current measurement performance as low as 0.1 fA. Its modular architecture allows you to configure or upgrade SMU modules for available eight slots. The EasyEXPERT group+ GUI based characterization software is furnished and available on your PC to support all the tasks required in the characterization from the measurement setup to the data analysis. Powerful integration of SMU’s versatile measurement capabilities and GUI based characterization software makes the E5270B the best solution for characterization and evaluation of devices, materials, semiconductors, active/passive components, or virtually any other type of electronic device with uncompromised measurement reliability and efficiency.
Keysight EasyEXPERT group+ supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either by interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform current-voltage characterization immediately with the ready-to-use measurements (application tests) furnished and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight E5270B provides the complete solution for current-voltage characterization with these versatile capabilities.
In addition to using as an analyzer, the E5270B is available as a system component SMU for a rack and stuck test system. It provides the scalability and the highest measurement accuracy in the class for current-voltage measurement. It can be controlled remotely by the FLEX command set supporting the powerful measurement capabilities.
For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A current-voltage (IV) analyzer is a precision instrument designed to characterize the electrical behavior of semiconductor devices by sourcing and measuring both current and voltage across device terminals. It typically consists of multiple Source Measure Units (SMUs) that can source voltage or current while simultaneously measuring the other parameter. These analyzers offer high resolution, low noise, and a wide dynamic range, features critical for extracting accurate device parameters such as threshold voltage (Vth), on/off current ratio, leakage current, subthreshold slope, resistance, breakdown voltage, and saturation current. IV analyzers are indispensable for process development, device modeling, failure analysis, and reliability testing, enabling engineers to understand how a device performs under various electrical stresses. They are also essential in research settings where novel materials or device architectures (e.g., organic semiconductors, 2D materials, or FinFETs) require fine-tuned electrical probing.
Current-voltage analyzers are highly versatile and can be used to test a broad spectrum of semiconductor components and materials. This includes traditional devices like diodes, BJTs, MOSFETs, and JFETs; power devices like IGBTs, SiC, and GaN-based transistors; and emerging devices such as thin-film transistors (TFTs), organic FETs (OFETs), and memristors. IV analyzers are also well-suited for evaluating passive components like resistors and capacitors, photovoltaic cells, and sensor interfaces. Their ability to perform low-current measurements down to the femtoamp range allows for precise characterization of insulating materials and high-impedance nodes, while support for voltage sweeps up to hundreds of volts enables breakdown analysis and high-voltage stress testing. Multi-terminal structures, including SOI devices, high-K gate stacks, and multi-gate FETs, benefit from the analyzers’ multi-channel configurations, which provide synchronized measurements across multiple terminals.
Multi-channel IV analyzers significantly improve test flexibility, parallelism, and test coverage for complex or multi-device structures. Each channel, typically powered by a precision SMU, can operate independently or in synchronization with others to source or measure signals at specific terminals. This capability is crucial for devices such as MOSFETs (gate, drain, source, bulk), FinFETs, or stacked die structures, where measuring interaction between terminals under different biasing conditions is essential. Multi-channel setups also streamline the testing of component arrays, wafers with hundreds of test sites, or systems with on-chip switching matrices. Channel coupling, source/monitor synchronization, and advanced triggering capabilities allow real-time evaluation of device behavior across multiple nodes, helping reduce measurement time while improving accuracy and repeatability. Additionally, test sequencing software enhances automation and supports test plan reuse across devices or wafers.
Pulsed IV measurements are used to capture accurate electrical characteristics of semiconductor devices while mitigating thermal and charge trapping effects that can occur during continuous (DC) testing. By applying short-duration voltage or current pulses, typically in the microsecond to millisecond range, engineers can minimize self-heating, which is especially problematic in power devices like SiC and GaN transistors or vertical structures. Pulsed measurements are also essential when evaluating dielectric integrity, threshold shifts, or transient phenomena such as hysteresis and trapping effects in advanced materials. In a typical implementation, a fast SMU or a dedicated pulsed measurement unit applies a waveform while simultaneously recording the response. IV analyzers designed for pulsed operation offer tight timing resolution (sub-millisecond), fast recovery, and low settling times. These features allow engineers to build custom pulse profiles (e.g., pulse-and-hold, double pulse) and extract dynamic behavior under realistic switching conditions, which is critical for validating high-speed or high-voltage applications.
When choosing an IV analyzer, engineers should carefully evaluate several key performance parameters to match their application requirements. These include: