Pro oscilloscope

Highest-performance oscilloscopes

Pro oscilloscopes are our highest-performance models, ideal for next-generation research and development, high-speed compliance testing, photonic device testing, and more. Conquer your most difficult measurement challenges with our highest bandwidth and low noise floor oscilloscopes. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.

Ultra-wide bandwidth

Develop next-generation technologies with bandwidths up to 110 GHz, enabling precise signal capture and analysis for cutting-edge applications.

Fast sample rate

Capture and analyze high-speed signals with our highest sampling rate up to 256 GSa/s, providing detailed insights into transients, jitter, and noise.

High signal integrity

Display signals accurately with low noise and jitter, high ENOB, and up to 12-bit vertical resolution.

Compliance test software

Test compliance for research and development of next-generation standards like PCIe®, DDR, MIPI®, and more.

prod_image
  • Maximum bandwidth

    10 GHz to 110 GHz

  • Analog channels

    2 to 4

  • Maximum sample rate

    128 GSa/s to 256 GSa/s

  • Maximum memory depth

    2 Gpts to 8 Gpts

  • Display size

    15.4 inch to 15.6 inch

  • ADC resolution

    10 bits to 12 bits

  • Front-end connector size

    1 mm to 3.5 mm

  • Brands included

    UXR Series

Frequently asked questions