Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
3070 05.21pd 0103 Software Release Bulletin
Software patch revision 05.21pd addresses these issues: (Issues previously addressed in the 05.21pa and 05.21pb releases are also included in 05.21pd)
Description | Change Request Verification |
---|---|
The Configuration Compiler (qcomp) will now accept ASRU B cards on test systems with PC controllers. (Windows Only) | CR12507 |
The system_locale.ksh script no longer fails to find java on some systems. (Windows Only) | CR12638 |
Fixture lock or unlock will no longer cause -11 error in BTBasic. (UNIX Only) | CR13178 |
DGN no longer fails test 0002 when Double Density Analog cards are present. These cards are listed as Ana_DD2 in DGN config. (Windows & UNIX) | CR13859 |
BTBasic now opens COM ports on the PC in binary mode instead of text mode. (Windows Only) | CR13951 |
Service Pack 3 for Windows 2000 can be used on computers with 05.21pb without "blue screen" boot errors. (Windows Only) | CR14139, CR11999 |
BTBasic no longer hangs when using the foot switch with a dual well fixture. Break key handling is now more reliable. (Windows Only) | CR12378 |
BTBasic no longer locks up when pressing the Break key while using Push Button Debug. (Windows Only) | CR14200 |
BTBasic correctly reports verify failures of Flash, Sequential, and Flash 70. (Windows & UNIX) | CR14121 |
Flash programming failure now produces a failure ticket instead of a "Error R20 at line XXX, No subend statement for Sub" message. (Windows & UNIX) | CR14970 |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility