Flyers
Leading Pulse Performance
When Performance and Timing is Critical
The Keysight 81133A/34A is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing easy access to all necessary parameters.
Key Benefits
- The Keysight 81133A and 81134A provide Pulses, Pattern and PRBS Data from 15 MHz up to 3.35 GHz
- Stressed Eye Diagram Measurements with jitter on PRBS, data and clock signals
- Fast rise times, low jitter, LVDS levels
Fast Rise Times, Low Jitter
Like its predecessor, the 8133A, the 81133A/34A sets the standards for high-speed applications where timing and high performance are critical. The 81133A/34A allows you to effectively test your device under test (DUT) and not the pulse or data source!
12 Mbit Data Memory and PRBS from 25-1 to 231-1
With 12 Mbit memory for each channel and hardware PRBS generation complying with the most commonly used standards, the 81133A/81134A is an ideal data and pattern source particularly for eye diagram measurements or high speed serial bus tests such as Serial ATA, PCI-Express, Rapid IO, etc.
Deforming signals (Jitter Emulation)
The Delay Control Input provides full control over the signal quality of clock and data signals. The amount and shape of signal jitter can be varied to emulate real world signals. Furthermore, the Variable Cross-Over feature provides additional control over the signal performance.
Graphical User Interface
Using the Graphical User Interface all necessary parameters can be easily accessed and modified. Via GPIB, LAN and USB the 81133A/34A can be remotely controlled with standard SCPI commands.
Key features
- Pulse, data pattern and PRBS generation from 15 MHz up to 3.35 GHz
- Data formats NRZ, RZ and R1
- PRBS generation from 25-1 to 231-1
- 12 MBit pattern memory per channel
- Low jitter and high accuracy
- Delay Control Input for adding jitter
- Jitter emulation up to ± 250 ps
- Easy-to-use graphical user interface
- 50mV to 2Vpp output amplitude covering LVDS applications
- Differential outputs
- 1 or 2 channels
Complete solution for your test needs
In combination with the following complimentary products and the available test-software the 81133A/34Aprovides a complete and convenient solution for a wide range of tests, for instance S-ATA compliance.
What are you looking for?