PathWave Model QA (MQA) 2020 Update 2.1 upgrades Java to JDK 8, enhances report customization and includes bug fixes.

For more details please refer to Release Notes.  

Model QA 2020 Update 2.1
PlatformFilenameDownloadsSize
Linux 64-bit (.tar)mqa_2020_update2.1_linux_x64.tarDownload666,894,336 bytes (636 MB)
Windows 64-bit (.exe)mqa_2020_update2.1_win_x64.exeDownload876,609,536 bytes (836 MB)
Windows 32-bit (.exe)mqa_2020_update2.1_win_x86.exeDownload850,395,136 bytes (811 MB)

Note: MQA 2020 Update 2.1 is a minor update release and is a full installer (base release not required).

Documentation

Return to the MQA Software downloads page.