Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2022-11-15 VE 18.0 for OpenFOAM v2112 See Release Notes
Release Date Version
2022-11-15 VE 18.0 for OpenFOAM v2112
Version Description
See Release Notes

With newly released bundle of OpenFOAM v2112 and Visual-Environment 18.0.1, i.e. Visual-Environment for OpenFOAM, cavitation and liquid fluid particles (Spray) simulations will be possible for user.

Various ease of use features such as, surface normal orientation, automatic refinement in small gaps, surface part manipulation, time dependent solar load model, time varying volume source, InletMPI support have been implemented.

In postprocessing module, Ensight gold format import, field calculator, selective model/ result loading has been added.

For more details, please refer to Visual-CFD section in Visual-Environment 18.0.1 Release Notes.


How to Download

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licensing

  • Requires a License

Supporting Documentation

Operating System

  • Windows 64

Prerequisites

Downloads

Visual-Environment 18.0.1 for OpenFOAM v2112 Bundle Windows

File Size: 3.71 GB
MD5: e8f0d81d723f93a87b1418d065b08bc1
Info: Visual-Environment 18.0.1 for OpenFOAM v2112 on Windows 10 64-bit Operating Systems

How to install:
Unzip VE1801+OpenFOAM-v2112_Windows.zip in a temporary directory and execute VE-OFSetup.exe

No previous versions available
SHOW MORE