E7478A Option 220 Version A.02.01 Data Server Software

The file A0201_DataServer (PC Format (DOS), 2903kB, 12 September 2001) is the latest revision of the E7478A Option 220 Data Server Software.

For installation instructions, please refer to the Server Installation Guide (E7475-90012).

Note: When downloading executable files from the download list, the default filename assigned is a generic name. To make it easier to follow the installation instructions, when downloading, please rename the file so that the filename is the same as the filename displayed in the download list to the right.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2002-08-21 A.02.01 Server software to be used in conjunction with the E6474A Wireless Network Optimization Platform or the E7400A Series Drive Test System to perform data performance measurements on wireless networks.
Release Date Version
2002-08-21 A.02.01
Version Description
Server software to be used in conjunction with the E6474A Wireless Network Optimization Platform or the E7400A Series Drive Test System to perform data performance measurements on wireless networks.

How to Download

  • Information Not Available

How to Install

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 2000
  • Windows NT

Prerequisites

  • See Documentation

Supported Instruments

  • See Documentation
No previous versions available
SHOW MORE