BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2026-08-21 2026 / v6.0.65 Defects fixed for stability, usability, and performance enhancements.
Release Date Version
2026-08-21 2026 / v6.0.65
Version Description
Defects fixed for stability, usability, and performance enhancements.

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 16 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 16 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Supporting Documentation

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 16 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

System Requirements

 

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

System Requirements

 

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

System Requirements

 

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later 

Computer Hardware

  • Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic 

System Requirements

 

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later 

Computer Hardware

  • Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later 

Computer Hardware

  • Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later 

Computer Hardware

  • Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10

Supported Instruments

  • 33600 Series,  33509B, 33510B, 33511B, 33512B, 35319B, 33521B, 33522B, EDU33211A, EDU33212A
  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

Supported Instruments

  • 33210A, 33220A, 33250A, 33509B, 3351xB, 3352xA/B, 3361xA, 3362xA, 81150A, 81160A

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 8, 8.1
  • Windows 10
SHOW MORE