Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34972A Standard Shipped Components
A standard Keysight 34972A Data Acquisition Switch Unit ships with the following items:
- (1) 34972A LXI Data Acquisition/Switch Unit
- (1) Internal DMM Installed
- (1) Power Cord
- (1) User's Guide*
- (1) Service Guide*
- (1) Certificate of Calibration with Test Report
- (1) Quick Start Package (includes: BenchLink Data Logger Software CD-ROM (includes Quick Start Tutorial), 1 J-type thermocouple, 1 flat blade screwdriver)
A Keysight 34972A with Option 001 includes:
- (1) 34972A Data Acquisition/Switch Unit
- (1) Power Cord
- (1) User's Guide*
- (1) Service Guide*
- (1) Certificate of Verification
- Option 001 DELETES the internal DMM
- (1) Quick Start Package (includes: Benchlink Data Logger Software CD-ROM (includes Quick Start Tutorial), 1 J-type thermocouple, 1 flat blade screwdriver)
*Included when standard manual option ABA is ordered
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility