N9912A FieldFox RF Analyzer

Product Fact Sheets

The world’s most integrated RF analyzer

 Key features

  • Connector covers help keep dust out
  • Anti-glare 6.5 inch LCD display with LED backlight
  • Convenient side strap makes it easy to hold and carry
  • Task-driven keys are grouped to easily perform standard mea­surements
  • Portrait design and large buttons for easy operation – even with gloves on
  • Dedicated marker keys for quick marker function access
  • Backlit keypad
  • Easily accessible battery compartment
  • LAN port for fast data transfer, and SCPI programming
  • D flash card slot for additional data storage
  • USB ports for convenient data transfer and GPS receiver

Key measurements – seven-in-one

  1. Cable and antenna test, distance-to-fault, return loss, cable loss
  2. Vector network analysis with Smith chart display, S21, S11, time domain
  3. Vector voltmeter/HP 8508A replacement
  4. Spectrum analyzer, CHP, ACPR, OBW, field strength measurements
  5. Interference analyzer, spectrogram, waterfall, record and playback
  6. Independent source/tracking generator
  7. Power measurements with USB sensor
  8. Built-in channel power measurements, without exter­nal sensor
  9. Pulse measurements

The FieldFox base unit consists of a 4 GHz cable and antenna analyzer. The following accessories are included as standard:

  • AC/DC adapter
  • Soft carrying case
  • Battery
  • Quick Reference Guide

Key differentiators

  • Integrated QuickCal calibrates without a calibration kit.
  • Immediate calibration with CalReady.
  • 50 percent faster than traditional handheld instruments.
  • Superior dynamic range (96 dB) and sensitivity (–148 dBm) in the spectrum analyzer mode; high dynamic range ideal for interference detection.
  • Easy-to-use, task driven user interface.