Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Satellite Power System Solutions

The Keysight solar-array simulator (SAS) is a dc power source with 480-watt output that simulates the output characteristics of a solar array. The SAS is primarily a current source with very low output capacitance and is capable of simulating the I-V curve of different arrays under various conditions. The I-V curve is programmable over the IEEE-488.2 bus and is conveniently generated within the SAS. Up to 60 volatile/non-volatile tables can be pre-programmed.

Satellite Power System Solutions
Series Photo Image Product Group Description
E4360 Series Solar Array Simulator N4360_Family-Border.gif   E4360 Modular Solar Array Simulators The New Modular Solar Array Simulators is a small 2U high, dual output DC power source that simulates the I-V curve of different arrays under various environmental conditions.  It provides up to 600W per output with LAN, USB, GPIB standard
E4350B and E4351B
Solar Array Simulators
Keysight E4350 Solar Array Simulators   E4350B, E4351B Solar Array Simulators The Keysight Solar Array Simulator is a dc power source capable of simulating the I-V curve of different arrays under various conditions.
N3300A Series Keysight N3300A Series DC Electronic Loads   N3300A Configurable Load Mainframe Series Keysight DC electronic loads provide you with the flexibility to test a wide range of applications
6600 Series
N5700 Series
6670 Series Power Supplies   1201-6600W, DC System Power Supplies, GPIB, Single Output Efficient, compact high-power supplies with enhancements that optimize and accelerate automated testing.
  • E4360 Modular Solar Array Simulators E4360 Modular Solar Array Simulators 

    E4360 Modular Solar Array Simulators

    The E4360 Modular Solar Array Simulators accurately simulates the I-V curve of different arrays under various environmental conditions.