Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers three performance grades of waveform and function generators — Essential, Advanced, and Expert. Any of these can be built out based on features and performance you need.
Explore our wide range of waveform and function generators for the teaching lab to mission-critical tests
Scalable signal generation for manufacturing test and higher-level research
Explore modular waveform generators for scalable, synchronized signal generation.
Perform high-performance pulse generation with precision timing and low signal distortion
Keysight benchtop waveform and function generators enable you to test and troubleshoot electronic devices, characterize components and systems, and deliver controlled outputs to a device under test (DUT) to replicate real-world conditions. Our benchtop waveform and function generators ensure stable, reliable signals across a wide frequency range. Select the waveform and function generator you need below based on bandwidth, number of channels, arbitrary waveform generation capability, and more. Explore our wide range of benchtop waveform and function generators from Essential to Expert performance grades to find the one that is right for your application.
Starting from
Starting from
Bandwidth
Starting from
BandwidthKeysight modular arbitrary waveform generators (AWGs) offer high-performance, scalable signal generation for higher-level testing in high-speed digital, RF, and optical applications. For modular, space-efficient systems with many synchronized channels in environments like manufacturing test, PXIe AWGs are ideal — they fit into smaller chassis and support high-density setups in a limited rack space. For ultra-high sampling rates, high bandwidth, and exceptional signal fidelity, AXIe AWGs deliver up to 256 GSa/s and 80 GHz bandwidth with low phase noise and jitter, making them well-suited for cutting-edge research in next-generation wireless and optical communications. With multiple models available, choose the right modular AWG for your application.
Supports high channel density and scalability for multichannel applications like quantum computing, beamforming in phased array radar, and 5G, 6G, and Wi-Fi 6 / 7 testing.
Generate and control multiple independent waveform outputs that require precise timing, phase alignment, and coherence across multiple signal channels.
Dynamically control the playback order, timing, and conditions under which waveform segments are played to emulate real-world, time-varying signal environments.
Create, customize, and control complex waveforms, from standards-compliant signals like 5G to terabit transmission — without writing any code.
Keysight modular PXIe waveform generators offer precise, repeatable signal generation for digital interface testing, protocol emulation, and system validation. Unlike arbitrary waveform generators, which focus on complex, user-defined signal synthesis across RF and optical domains, modular waveform generators are optimized for deterministic playback of structured waveforms with tight timing control. Compared to benchtop models, modular models provide higher channel density, better synchronization across multiple outputs, and integration into modular PXI test systems.
Keysight PW1-class Pulse Generators include the 81100A Series. They deliver high-speed pulse signals with picosecond-level timing precision and low signal distortion. They provide finely controlled pulse and pattern signals with extremely fast edge transitions, low intrinsic jitter, and programmable voltage levels, making them well-suited for generating clock, trigger, and data signals in high-speed digital and mixed-signal test environments. With flexible triggering, enhanced timing control, and remote programmability, they can emulate real-world signal conditions and enable you to perform timing margin analysis.
Keysight benchtop waveform and function generators enable you to test and troubleshoot electronic devices, characterize components and systems, and deliver controlled outputs to a device under test (DUT) to replicate real-world conditions. Our benchtop waveform and function generators ensure stable, reliable signals across a wide frequency range. Select the waveform and function generator you need below based on bandwidth, number of channels, arbitrary waveform generation capability, and more. Explore our wide range of benchtop waveform and function generators from Essential to Expert performance grades to find the one that is right for your application.
Starting from
Starting from
Bandwidth
Starting from
BandwidthKeysight modular arbitrary waveform generators (AWGs) offer high-performance, scalable signal generation for higher-level testing in high-speed digital, RF, and optical applications. For modular, space-efficient systems with many synchronized channels in environments like manufacturing test, PXIe AWGs are ideal — they fit into smaller chassis and support high-density setups in a limited rack space. For ultra-high sampling rates, high bandwidth, and exceptional signal fidelity, AXIe AWGs deliver up to 256 GSa/s and 80 GHz bandwidth with low phase noise and jitter, making them well-suited for cutting-edge research in next-generation wireless and optical communications. With multiple models available, choose the right modular AWG for your application.
Supports high channel density and scalability for multichannel applications like quantum computing, beamforming in phased array radar, and 5G, 6G, and Wi-Fi 6 / 7 testing.
Generate and control multiple independent waveform outputs that require precise timing, phase alignment, and coherence across multiple signal channels.
Dynamically control the playback order, timing, and conditions under which waveform segments are played to emulate real-world, time-varying signal environments.
Create, customize, and control complex waveforms, from standards-compliant signals like 5G to terabit transmission — without writing any code.
Keysight modular PXIe waveform generators offer precise, repeatable signal generation for digital interface testing, protocol emulation, and system validation. Unlike arbitrary waveform generators, which focus on complex, user-defined signal synthesis across RF and optical domains, modular waveform generators are optimized for deterministic playback of structured waveforms with tight timing control. Compared to benchtop models, modular models provide higher channel density, better synchronization across multiple outputs, and integration into modular PXI test systems.
Keysight PW1-class Pulse Generators include the 81100A Series. They deliver high-speed pulse signals with picosecond-level timing precision and low signal distortion. They provide finely controlled pulse and pattern signals with extremely fast edge transitions, low intrinsic jitter, and programmable voltage levels, making them well-suited for generating clock, trigger, and data signals in high-speed digital and mixed-signal test environments. With flexible triggering, enhanced timing control, and remote programmability, they can emulate real-world signal conditions and enable you to perform timing margin analysis.
Choose from a wide variety of software generation, compliance, and instrument control software or accessories like cables, chassis, rackmount kits, and more.
Wireless communication
Characterize the performance parameters of 6G sub-THz wideband signals in the H-band.
Wireless communication
Characterize 802.11ad devices by generating waveforms and analyzing signals at baseband, IF, RF, and mmWave frequencies.
Semiconductor
Perform robustness and immunity tests under simulated non-ideal, real-world operational conditions.
Automotive
Verifying automotive Ethernet receiver components with physical layer electrical tests.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Choose a waveform or function generator based on the type of signal you need to create, the frequency range, required signal fidelity, amplitude control, and whether you need standard or custom waveforms. Use a function generator for common waveform testing, an arbitrary waveform generator for complex signal simulation, and a pulse generator for precise timing and pulse applications.
Important waveform generator specifications include maximum frequency or bandwidth, sample rate, vertical resolution, number of channels, amplitude range, waveform memory depth, and output signal quality. Engineers should also consider jitter, harmonic distortion, modulation support, synchronization features, and software or interface compatibility based on the test environment.
A waveform generator creates electrical signals that stimulate a device under test, while an oscilloscope measures and displays signals in the circuit. Engineers often use them together when they need to apply a known input signal and observe how the device responds in time, amplitude, or waveform shape during design validation and troubleshooting.
A waveform generator can simulate real-world signals by producing controlled inputs that resemble actual operating conditions. Engineers use waveform generators to recreate communication signals, sensor outputs, transient events, modulation patterns, and fault conditions so they can validate performance, identify weaknesses, and confirm design margins under realistic test scenarios.
Signal quality and accuracy are affected by noise, jitter, harmonic distortion, clock stability, waveform resolution, output stage design, and load conditions. Cabling, impedance mismatch, and environmental interference can also degrade signal integrity. For reliable results, the generator’s performance should match the application and the full setup should be verified with appropriate measurement tools.