Change voltage, stabilize, and make accurate measurements in less
than 1 ms!
In automated test environments, the adage “time is money” is never more prevalent.
Thus, speed of test is critical. The faster you are able to test a device, the more money
you will save. Keysight’s M9111A PXIe High-Speed Source/Measure Unit (SMU) was
specifically designed for this environment. It helps you achieve high-throughput, while
maintaining measurement quality in design validation and production test of power
amplifiers.
The M9111A can change its output voltage, stabilize that voltage, and
accurately measure current from Amps down to micro-Amps all in less than 1 ms so
that you can move on to the next test as quickly as possible.
- Output ratings: 13V, ± 1A, 13W or 6V, ± 3A, 18W
- Measurement accuracy: 0.05% + 1 mV, 0.05% + 300 µA (3A range), 0.05% + 100 nA (1 mA range), 0.05% + 10 nA (100µA range)
- Digitize voltage and current at ~200k samples/s
- High-speed changes in voltage with fast settling times
- High-speed recovery and low-voltage droop when the DUT pulls fast slewing current pulses
- High-speed, accurate µA leakage current measurement
Source Faster, Measure Faster
The M9111A is a 1-slot, 2-quadrant PXIe module that provides stable, glitch-free sourcing and sinking, and high accuracy measurements. It offers high-throughput and measurement quality for design validation and production test of RF power amplifiers. With industry-leading output stability under extreme, dynamic load conditions and unmatched transient performance to dramatically reduce voltage drop due to pulse loading, the M9111A SMU speeds test time. The high-speed M9111A can change its output voltage, stabilize that voltage, and accurately measure current from Amps down to micro-Amps all in less than 1 ms so that you can move on to the next test as quickly as possible.
The M9111A is part of the Keysight RF power amplifier/front-end module (PA/FEM) reference solution, which enables rapid, full characterization of next-generation power amplifier modules, such as power-amplifier devices, including S-parameter, demodulation, power, adjacent channel power and harmonic distortion measurements. This Reference Solution addresses two key test challenges facing PA/FEM manufacturers: reducing cost and increasing data throughput.