Front view of SL1820A Regenerative DC Emulator 90 kW (extend to 270 kW) for high-power charging test

100 kW, extrendable

The SL1820A provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A, and 100 kW in a cabinet that can be upgraded to 200 kW or 300 kW.

prod_image
  • Type

    Extendable Cabinet

  • Maximum power

    100 kW

  • Maximum current

    300 A

  • Maximum voltage

    1500

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Meet the SL1800A Scienlab Regenerative DC Emulator – High-Power Series

Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).

  • Extendable to meet future, increased power needs while meeting today's budget
  • Systems in parallel allow future-proven 1.5 MW power