Vibro-Acoustics (VA One) 2024.0

Highlights of this release:

  • Numerical SEA
    • Introduction of Numerical SEA method: Complex structures which are difficult to model with classic, analytical SEA representations are represented more accurately by seamlessly automated, component-level FE models to provide key SEA parameters.  This enables high accuracy of complex structures within the context of an SEA framework which retains its performance advantages for large models and high frequencies.  The initial version of Numerical SEA focuses on demonstrating the advantages of this approach for periodic structures - more complexity and expansion to non-periodic structures are planned in future releases.
  • SEA
    • Power Injection Modules will use VPS solver
  • FEA Modeling
    • GSP on FE Structure
    • Rotational Results
    • Import Export quadratic shell elements from pc file
    • Read Unsupported Nastran cards script
  • General
    • Alpha wrapping in shrinkwrap
    • Clipping plane orders changed to be more intuitive to user
    • Trim modeler uses custom results “Thickness”. Ability to view results in units other than SI
       

Please be advised that the Stress, DFAT, Shock and Path 49 modules were removed fromVibro-Acoustics (VA One) 2024.0 while under compliance review as part of the process of integration into Keysight Technologies. 

These modules, if needed, are available in all previous Vibro-Acoustics (VA One) versions (2023.5 and earlier) and will be made available again in all future releases beginning with Vibro-Acoustics (VA One) 2024.1 which is planned for March 2025 release.


How to Download

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Linux 64 (Intel x86 proc only)

Prerequisites

Downloads

VA One 2024.0 Batch Solver for Linux

File Size: 1.67 GB
MD5: 3d7cb8ef6ce0ff9b26543b5fc7e375bb
Info:

VA One 2024.0 Batch Solver (1.21.0.4729) for RHEL/CentOS 8 archive